SD200

SD200 is the next generation of severe duty motors that offer ruggedness, reliability, performance and efficiency that not only meet NEMA Premium requirements, but exceeds them.

Engineered for demanding environments

ABB NEMA Motors – Severe Duty.

These powerhouse motors are tailormade for the rigors of chemical processing, mining, foundries, pulp and paper mills, waste management facilities and petroleum/chemical sectors. Crafted with precision and versatility, they offer a diverse range of customizable features to suit unique requirements, environmental conditions and installation setups. Choose from standard NEMA Premium® efficiencies or elevate your operations with NEMA Super-Premium® efficiencies.

Technical data

SD200 is the next generation of severe duty motors, not only meeting but exceeding NEMA Premium and U.S. DOE requirements.

Up to 800Hp

Power range: 125-800Hp (2 & 4 poles), 100-600Hp (6 poles), 75-250 (8 poles)

Ingress Protection IP55

for severe duty environments

Frame size >440

NEMA frame 440-5013

Protection Class H

insulation system for maximum reliability

Suitable for Division 2

Class I, Division 2, Groups A,B,C,D and Class II, Division 2, Group F&G

Up to IE4

NEMA Premium efficiency as standard, NEMA Super-Premium also available

Explore the key features and benefits

SD200 offers flexible severe duty motor features designed for long, trouble-free life in harsh environments.

Versatility

Off-the-shelf features that make this motor versalite for quick turnaround and suitable for a variety of applications.

Extended motor life

Performance enhancing features that make ABB the #1 NEMA motor brand

Reduce energy costs

Choose from standard NEMA Premium® efficiencies or elevate your operations with NEMA Super-PremiuM® efficiencies

Ease of maintenance

Oversized conduit box makes it easy to install, connect and conduct maintenance for extended performance.

Inverter Duty

Variable Torque 20:1 (125-800Hp), Constant Torque 4:1 (350-600Hp), Constant Torque 2:1 (700-800Hp)

Safety

UR component and CSA (Class I Division 2, Class II Division 2, NRTL certified for hazardous locations)

Rugged

Heavy duty cast iron frames for all sizes with C-4140 high-strength steel shaft material for durability

Related videos

Related motors

SD100

ABB NEMA Motors

ABB NEMA SD100 cast-iron motors are used in severe duty applications that are designed and built for long, trouble-free life in harsh environments.

SD200 841

ABB NEMA Motors

ABB NEMA Motors SD200 841 is a new generation of NEMA design motor that meet or exceed IEEE Standard 841-2021 requirements for efficiency, performance, construction, adjustable-speed operation and long service life in the most demanding applications.

DP200 Crush+

ABB NEMA Motors

The ABB NEMA Motors DP200 Crush+ delivers high starting and breakdown torque - built upon the SD200 framework reaching NEMA Super Premium efficiency levels

Discover ABB's Innovative Software and Tools

Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.

Select your motor

Search our comprehensive list of Baldor-Reliance® motors and gain access to detailed product specifications, technical data, and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Replace your motor

Have an existing motor you’d like to convert to ABB? Use this tool to find your ABB motor.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.