SD200 841

The SD200 841 motor is a new generation of NEMA design motor that meet or exceed IEEE Standard 841-2021 requirements in the most demanding applications.

Reliability built on standards

ABB NEMA Motors SD200 841 is a new generation of NEMA design motor that meet or exceed IEEE Standard 841-2021 requirements for efficiency, performance, construction, adjustable-speed operation and long service life in the most demanding applications. SD200 841 cool-running designs are inherently rugged, smooth running and efficient leading to long-lasting, trouble-free operation.

Technical data

Designed for severe duty applications in the most demanding industries

Up to 400Hp

Power range 75-400Hp (56-298kW)

IP rating IP56

Standard for all IEEE 841 motors

Warranty 5-year

Exceeds the standards from IEEE 841-2021 motor specification

Protection Class H

Insulation system for maximum reliability

Up to IE4

NEMA Premium® efficiency as standard, NEMA Super-Premium® also available

Low vibration 0.06

IPS (inches per second)

Explore the key features and benefits

ABB NEMA Motors SD200 841 motors not only meets the recent IEEE 841-2021 motor specification, but exceeds them, offering added durability and performance.

Versatility

ABB SD200 841 benefit is a rugged terminal box with flexible mounting arrangements and ample space for easy and reliable connections. Field modifiable design.

Globally recognized standards

SD200 841 motors exceed the IEEE standard 841 and meet NEMA Premium efficiency standards

Bearing isolators

Inpro/Seal® bearing isolators are included on both ends

Ease of maintenance

Oversized conduit box makes it easy to install, connect and conduct maintenance for extended performance.

Runs cool

Class H insulation to withstand higher thermal capacity, which extends the life of the motor

Safety regulations

UR component and CSA (Class I Division 2, Class II Division 2, NRTL certified for hazardous locations)

Test report

IEEE 841 test report ships with motor and comes with a 5-year warranty

Related videos

Related motors

IEEE 841XL

Baldor-Reliance®

The IEEE 841 specification outlines performance and design standards for electric motors used in severe duty applications, particularly in industries like petrochemical, oil and gas, water treatment, mining, and more.

SD200

ABB NEMA Motors

ABB NEMA SD200 motors are the next generation line of motors designed and built to operate under the harsh environments found in the oil and gas, petrochemical, pulp and paper, grain handling and more.

SD100

ABB NEMA Motors

ABB NEMA SD100 cast-iron motors are used in severe duty applications that are designed and built for long, trouble-free life in harsh environments.