White Washdown Features
White Washdown Feature motors are durable cast iron motors, designed for wet, humid environments where light washdown is required
Minimizing corrosion
Baldor-Reliance White Washdown Features motors are built for harsh environments, delivering corrosion resistance, energy efficiency, and easy maintenance.
Made from rugged cast iron for higher power applications, they provide reliable, long-lasting performance in washdown environments and are suitable for a variety of industries, including food processing, pharmaceuticals, water treatment and more.
Technical data
Splash Zone 2: Direct contact with food products is not expected with the potential that liquids used in processing or cleaning may come into contact with the equipment. Equipment must be able to withstand regular or frequent washdowns.
Up to 75Hp
Power range 5-75Hp (3.7-56kW)Up to 444T
NEMA frame 254T-444TIngress Protection IP55
for light washdownWarranty 3-year
and designed for longevityMeets NEMA Premium®
efficiency requirementsExplore the key benefits
Corrosion is a significant issue in the food and beverage industry, and that is why at ABB we continually improve our designs to ensure corrosion is minimized.