White Washdown

White Washdown motors have been the workhorse of the food industry for over 30 years, providing reliability and energy cost savings.

Minimizing corrosion

Baldor-Reliance White Washdown motors are designed for harsh environments, offering corrosion resistance, energy efficiency, and easy maintenance.  They are designed for wet, humid environments that see splashing and light washdown.

With an IP55 rating, they provide reliable, long-lasting performance in washdown applications across industries like food processing and pharmaceuticals.

Technical data

Splash Zone 2: Direct contact with food products is not expected with the potential that liquids used in processing or cleaning may come into contact with the equipment. Equipment must be able to withstand regular or frequent washdowns.

Up to 20Hp

Power range 1/2-20Hp (.37-15kW)

Up to 256T

NEMA frame 56-256T

Ingress Protection IP55

for light washdown

Warranty 3-year

and designed for longevity

Meets NEMA Premium®

efficiency requirements

Explore the key benefits

Corrosion is a significant issue in the food and beverage industry, and that is why at ABB we continually improve our designs to ensure corrosion is minimized.

Corrosion resistant & easy to clean

Corrosion-resistant 300 series stainless steel hardware and shaft extension, two-part epoxy finish that is five times more resistant to corrosion and chipping than standard paint.

Superior protection

Sealed motor with neoprene gaskets, lip, v-ring seal on DE to keep moisture from entering the motor.

Easy maintenance

Simple maintenance with four removable condensation drain plugs for complete drainage, regardless of position to extend the life of the motor.

Broadest selection

White Washdown line comes in single and three phase, pump designs, brake motors, shaft grounding, and sinewave and inverter duty.

Bearings

By utilizing sealed bearings, relubrication and maintenance is minimized

Inverter Duty

Suitable for inverter use per NEMA MG1 Part 31.4.4.2

Related Documents

Evolution of Baldor-Reliance® washdown motors

Since the creation of the White Washdown motor in the mid 1980s, the Baldor-Reliance line of motors has been on the cutting-edge for food processing solutions.

Food safety and technological advances in electric motors

ABB, with over one million washdown motors installed in the food industry, designs technology that supports energy sustainability, food safety, and regulatory compliance, while collaborating with industry experts to enhance food processing quality.

Washdown pump motors

Baldor-Reliance® line of washdown jet pump and close coupled pump motors are ideal for wet or humid environments, especially in food processing facilities where equipment is cleaned on a regular basis.

Related videos

Related motors

Stainless Steel motors

Baldor-Reliance®

Stainless Steel motors utilize corrosion-resistant materials to reduce the risk of violations due to inadequate equipment.

Paint-free

Baldor-Reliance®

When an application requires cleaning solutions and light washdowns that could potentially compromise the surface of a painted motor, paint free motors are the answer.

Food Safe stainless steel

Baldor-Reliance®

Engineered for longer performance than any other industrial electric motor, offering maximum reliability and protection with an IP69 enclosure