Baldor-Reliance Crusher Duty
Baldor-Reliance Crusher Duty motors are built for extreme durability and high performance in rugged, high-torque applications, ensuring reliable operation in demanding crushing environments.
For maximum torque
Built on the proven reliability of Baldor-Reliance severe duty motors, Crusher Duty motors are designed for belt-driven rock crushers, pellet mills and other applications requiring motors rated for high starting and peak torques.
Technical data
Designed for crusher duty applications in the most demanding industries
Up to 600 hp
Power range 5 thru 600 hp (3.7 thru 447kW)High torque NEMA Design A
exceeds NEMA Design C torquesup to 1.25 SF
thru 100 hp; 1.15SF over 100 hpUp to IP66
IP55 for frames up to L449; IP66 for 586/7/8 framesUp to 588
NEMA frame size (180T - 588)Up to 75 hp
C-face from 15 thru 75 hp (11 thru 56kW)Explore the key features and benefits
These motors are designed especially for high starting and breakdown torque applications found in aggregate, cement, mining and other bulk handling industries.