DP200 Crush+

Designed for use in hard-starting applications, such as crushers and conveyors, in challenging environments.

Fit for purpose

The DP200 Crush+ exceeds demands for reliability and safety in the harshest environments, raising the standard of motors used for crushers and other applications. Engineered with the user in mind, it delivers high starting and breakdown torque alongside unmatched flexibility and design modularity. Built upon the proven SD200 framework, its rugged and reliable design optimizes performance, efficiency and total cost of ownership. Always with uncompromised safety in mind.

Technical data

Designed for crusher duty and hard-starting applications in the most challenging environments.

Up to 600 hp

for bearing and seal longevity

IP Rating IP65

for bearing and seal longevity

Over 300%

Breakdown torque

Protection Class H

insulation system for maximum reliability

Suitable for Division 2

Class I, Division 2, Groups A,B,C,D and Class II, Division 2, Group F&G

Up to IE4

NEMA Premium® efficiency as standard, NEMA Super-Premium® also available

Explore the key features and benefits

DP200 Crush+ is built on the superior features of the SD200, customized specifically for crusher and other hard-start application use

Reliable

Fit-for-purpose motor that is designed for the application with high start-up and breakdown torque that is intended for crushing applications

Safety

Safety is our #1 priority with safe installation, connection, and operation, making our motors among the most reliable in the industry

Extended motor life

Performance enhancing features that make ABB the #1 NEMA motor brand

Ease of maintenance

Oversized conduit box makes it easy to install, connect and conduct maintenance for extended performance.

Rugged

Heavy duty cast iron frames for all sizes with C-4140 high-strength steel shaft material for durability

Flexible design

Field modifiable conduit box (F1/F2/F3) – retrofitting made easy

Runs cool

Class H insulation to withstand higher thermal capacity, which extends the life of the motor

Safety regulations

UR component and CSA (Class I Division 2, Class II Division 2, NRTL certified for hazardous locations)

Roller Bearings

Suitable for heavy belt loads. More contact points than ball bearings mean less wear on the bearings even with heavier shock-loads