Baldor-Reliance Quarry Duty Motors Design C

These motors are ideal for low horsepower solutions for specialty high torque and overload applications in industrial environments where lighter motor weight, reliability and highest operating output are desired.

High torque NEMA Design C motors

These motors are ideal for low horsepower solutions for specialty high torque and overload applications in industrial environments where lighter motor weight, reliability and highest operating output are desired. 

Technical data

Designed for light duty and high torque applications in the most challenging environments.

Ingress protection IP55

enclosure includes gasketed conduit box and cover, shaft seal

High torque NEMA Design C

quarry duty motors

Fit for purpose 2 thru 10 Hp

three phase motors

Explore the key features and benefits

Built for lightweight applications found in aggregate, mining, cement and other bulk material handling industries requiring high torques.

Reliable

Fit-for-purpose motor that is designed for the application with high torque that is intended for lightweight industrial applications.

Safety

Safety is our #1 priority with safe installation, connection, and operation, making our motors among the most reliable in the industry

Inverter Duty

Suitable for inverter use per NEMA MG1 Part 31.4.4.2

Rugged

Steel band frame - cast endplates and conduit box, steel fan cover