Baldor-Reliance RPM XE eXtreme Efficient

Ideally suited for continuous operation on pumps and compressors, the Baldor-Reliance® RPM XE is an innovative, NEMA drop-in replacement motor which achieves leading efficiency and lower lifetime costs. This synchronous motor is unique as it starts across-the-line and offers up to IE5 (ultra-premium) efficiency levels. The motor is also capable of operating on a standard VSD without feedback.

Ultra-Premium eXtreme efficient motors

As a hybrid design, the RPM XE platform utilizes permanent magnet technology but can operate across-the-line, very similar to standard induction motor

Technical data

Up to IE5

Ultra-premium efficiency across-the-line and higher when operated with an inverter.

Protection Class H

Insulation system for maximum reliability and inverter use

Up to 100 hp

Power range 10 thru 100 hp (7.5 thru 75 kW)

Ingress protection IP55

Severe duty features and meets IP55 rating

Hazardous location Division 2

ATEX, IEC EXnA available

Reliable UL

certified efficiency

Explore the key features and benefits

RPM XE motors are designed to exceed the efficiency standards set by NEMA Premium efficiency, making them ideal for applications where energy consumption and cost savings are crucial.

Lower energy costs

Efficiency two to four levels above NEMA Premium®. Significant energy savings when running at reduced speed on centrifugal fan/pump/compressor applications based on the affinity laws

Space-saving

RPM XE motors are extremely power dense compared to induction motors with standard NEMA mounting dimensions.

Inverter Duty

Inverter duty and suitable for adjustable frequency power in scalar mode

Synchronous speed

Operates at true synchronous speed regardless of loads.

Lower cost

Reduced motor full load amps can result in a smaller drive, a reduced initial cost and a shortened payback period

Reliable

Designed to protect against contamination, moisture, vibration and demanding duty cycles.

Extended motor life

Performance enhancing features that make ABB the #1 NEMA motor brand