SD100

SD100 Severe Duty motors are built for demanding applications, offering high efficiency, durability, and reliability in harsh environments, making them ideal for industries where long-lasting performance under heavy loads is essential.

Engineered for demanding environments

These powerhouse motors are tailor-made for the rigors of severe duty industries. SD100 motors offer the ultimate in rugged construction, cool operation, high performance and application flexibility.

Technical data

Up to 100 hp

Power range 1 thru 100 hp (0.75 – 75 kW)

Ingress Protection IP55

for severe duty environments

Hazardous locations Division 2

Class I, Division 2, Groups A,B,C,D; Class II, Division 2, Groups F&G (360 frame and above)

Protection Class F

Insulation system, NEMA Class B temperature rise

Tested 400+ hours

salt spray on paint

Efficiency NEMA Premium®

as standard

Explore the key features and benefits

SD100 severe duty motor has a cast iron frame and bearing housings that offer ruggedness, reliability, performance and efficiency.

Extended motor life

Performance enhancing features that make ABB the #1 NEMA motor brand

Rugged

Heavy duty cast iron frames for all sizes with C-1045 high-strength steel shaft material for durability

Versatility

Off-the-shelf features that make this motor versalite for quick turnaround and suitable for a variety of applications.

Inverter Duty

Suitable for inverter use per NEMA MG1 Part 31.4.4.2

Safety

UR component and CSA (Class I Division 2, Class II Division 2, NRTL certified for hazardous locations)

Regreasable Bearings

Regreasable and sealed bearings on all frame sizes

Reliable

Designed to protect against contamination, moisture, vibration and demanding duty cycles.