SD100 IEEE 841

The SD100 IEEE 841 motor is the ultimate NEMA design motor. It is designed and manufactured to meet or exceed IEEE Standard 841-2021 requirements for efficiency, performance, construction, adjustable-speed operation and long service life in the most demanding applications.

SD100 IEEE 841 maximum service motors

The SD100 IEEE 841 motor is the ultimate NEMA design motor. It is designed and manufactured to meet or exceed IEEE Standard 841-2021 requirements for efficiency, performance, construction,  variable speed operation and long service life in the most demanding applications.

Technical data

IEEE 841 specified motors will have premium components to ensure reliability in harsh duty environments.

Up to 100 hp

Power range 1 thru 100 hp (0.75 – 75 kW)

IP rating IP56

Standard for all IEEE 841 motors

Warranty 5-year

Exceeds the standards from IEEE 841-2021 motor specification

Protection Class F

Insulation system, NEMA Class B temperature rise

Low vibration 0.06

IPS (inches per second)

Exceeds IEEE 841

standard motor requirements

Explore the key features and benefits

841 motors are designed to operate in petrochemical and chemical industries and provide a standard for motor features such as housing material, low vibration and noise levels, anticorrosive features and more.

Reliable

SD100 IEEE 841 motors not only meet the recent IEEE 841-2021 motor specification, but exceed them, offering added durability and performance.

Globally recognized standards

SD100 841 motors meets or exceeds the IEEE standard 841 and NEMA Premium efficiency standards

Bearing isolators

Inpro/Seal® bearing isolators are included on both ends.

Protection

Used in some of the harshest environments, the SD100 IEEE 841 has all the protection a motor needs with premium sealing and IP56 protection.

Safety

From ease of installation to safe and reliable operation, these motors are certified to be used in hazardous locations (Division 2, Class I and Class II).

Test report

IEEE 841 test report ships with motor and comes with a 5-year warranty.

Inverter Duty

Suitable for inverter use per NEMA MG1 Part 31.4.4.2.