Baldor-Reliance XEX
Severe Duty motors provide safe, long operating life, reliable performance, and reduced energy consumption in the toughest applications.
The industry workhorse
Severe Duty motors are installed in the most demanding applications. Rain or shine, these motors are expected to run to peak performance without disruptions. Baldor-Reliance® XEX motors offer exceptional durability, reliability and performance in harsh environments, consistently handling heavy workloads and demanding conditions while ensuring long-lasting efficiency.
Technical data
Designed for severe duty applications in the most demanding industries
Up to 900 hp
Power range 1 thru 900 hp (0.75 thru 671 kW)Up to IP66
IP55 for frames up to L449; IP66 for 586/7/8 framesMeets Division 2
Class I Groups A,B,C,DUp to 588
NEMA frame size (143T - 588)Meets NEMA Premium®
efficiency requirementsUp to 200 hp
for C-Face motors; up to 25 hp on footless motorsExplore the key features and benefits
Baldor-Reliance XEX premium construction motors include features designed to protect against contamination, moisture, vibration and demanding duty cycles.