ACS380-E DRIVES

Combine speed and flexible connectivity with future-ready security, ensuring seamless integration and optimal performance for machine builders.

ADAPTABLE, SECURE AND CONNECTED, FOR SEAMLESS MACHINE CONTROL

The ACS380-E is a versatile drive designed for seamless machine integration. Enjoy fast setup, flexible communication options, and security features built to meet upcoming standards, while ensuring reliable performance and global compatibility over the drive’s lifetime.

TECHNICAL DATA

ACS380-E streamlines machine design with integrated features, fast commissioning, and global compatibility, boosting productivity while reducing engineering complexity.

Up to 22 kW

wide power range all the way from 0.25 kw

Up to 480 V

with more voltage variants to follow

PRESENTING IP20 & UL type 1

enclosure classes

EMC FILTERS FOR C2

category

KEY BENEFITS

ACS380-E drives enhance process performance, boost productivity, minimize external components, and integrate safety to protect both machines and people.

Adaptable connectivity

The ACS380-E integrates seamlessly with major automation ecosystems via Ethernet, enabling fast commissioning, remote access, and simplified setup.

Versatile simplicity

One flexible product for diverse applications, the ACS380-E supports multiple motor types and uses ABB’s all-compatible platform for fast, intuitive setup and operation.

Robust cybersecurity

The ACS380-E will be ready for evolving standards with security level readiness, secure boot, and signed firmware, supporting compliance with the 2027 Machinery Regulation.

Enhanced performance

The ACS380-E delivers precise speed and torque control, rapid response, and intelligent switching, ideal for machine builders needing smooth, dynamic control in time-critical cyclic applications.

Compact design

The ACS380-E supports side-by-side installation and a slim profile for space-saving in enclosures, with spring terminals and simplified cabling for faster, neater installation.

Easy commissioning

Fast setup and easy diagnostics with USB-C or Ethernet connectivity, making commissioning quicker, more flexible, and ready for modern machine integration.

Application ready

Built for real-world machines, the ACS380-E delivers reliable control and flexible motor compatibility to meet the needs of diverse industrial applications.

All-compatible drives portfolio

As part of ABB’s all-compatible drive family, the ACS380-E offers a consistent user experience and simplified integration across multiple machine designs.

Built-in safety

With integrated Safe Torque Off (STO), the ACS380-E enhances machine and operator safety while reducing the need for external safety components.

DIGITAL TOOLS AND CONNECTIVITY

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.

RELATED VIDEOS

RELATED CONTENT

Motors and Generators

Welcome to ABB's Motors and Generators, your ultimate destination for high-efficiency motors and dependable power generators.

PLC Automation

ABB's AC500 PLC is a proven technology for industries, infrastructure and machine builders, enabling advanced solutions in customer target applications.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

All-compatible drives portfolio

There are many things to evaluate when investing in a variable speed drive or other piece automation. At the end you should be able to make a well-informed decision considering both the short-term investment and the long-term cost of ownership.

DTC: premium motor control technology

Variable-speed drives (VSDs) have enabled unprecedented performance in electric motors and delivered dramatic energy savings by matching motor speed and torque to actual requirements of the driven load.

Harmonics

Harmonics pollute the electrical network and make equipment connected to it behave erratically. Harmonics can cause damage to sensitive electronics, interference in communication equipment, and false readings on measurement devices.

Functional safety

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package.