MEGADRIVE-LCI MEDIUM VOLTAGE DRIVES
Well‑proven, reliable medium voltage drives deliver robust performance for high power applications with maximum uptime and operational safety.
HIGH POWER, MAXIMUM UPTIME
The well-proven technology offered in the MEGADRIVE-LCI medium voltage drive controls your high power applications and provides soft starting of large synchronous motors and generators, reducing the impact on your network and machinery. Thanks to many years of successful performance, the drive is renowned for its high availability and reliability.
The drive's simple design and proven components enable trouble-free use and maximized uptime of your processes. Get a drive solution that gives you peace of mind by ensuring efficient operation which you can count on day after day and year after year.
TECHNICAL DATA
UP TO 150 MW
<p>power range, all the way from 5MW for high power applications.</p>UP TO 2 x 25 kV
<p>output voltage range.</p>UP TO 120 Hz
<p>output frequency.</p>OVER 99%
<p>converter efficiency for maximum drive system effectiveness.</p>DEGREE OF PROTECTION IP 30, 31, 41
<p>provides necessary protection in different environmental conditions.</p>KEY BENEFITS
<p>MEGADRIVE-LCI is well-proven, robust solution for soft-starting or variable speed continous operation of large synchronous motors and generators for long-term operation over multiple years.</p>