BORDLINE® CC1500

BORDLINE® CC1500 converts line power into propulsion power for the traction motors and auxiliary power.

HIGH POWER DENSITY TRACTION CONVERTER

The BORDLINE® CC1500 compact converter delivers maximum efficiency with the latest semiconductor technology. It delivers high power density while being both motor- and grid-friendly, reducing losses and optimizing overall performance. The system features an integrated auxiliary converter, state-of-the-art digital connectivity, and offers multiple installation variants including roof, machine room, and underfloor mounting. Designed for high reliability and low life-cycle cost, it represents one of the most efficient traction chains on the market.

FIELD PROVEN TRACTION CONVERTERS

Developed for various demanding transportation applications

Latest semiconductor technology

Modern IGBT technology allowing highest efficiency and significant reduction of traction motor losses.

Best efficiency control

Best efficiency control algorithm for energy efficient optimum for any operation point with powerful control platform AC800 PEC.

Various mounting options

Suitable for roof, machine room and underfloor mounting.

BORDLINE® WEBVIEW

All compact converters are delivered with BORDLINE® WebView, a diagnostic tool that visualizes signals, various parameters and the state of the traction system. It consists of an advanced self-diagnosis function, which provides advice and instructions for service and repair.

SUITABLE APPLICATIONS

Electrical Multiple Unit Trains

BORDLINE® CC1500 for Electrical Multiple Unit Trains

Modular converter delivering efficient traction performance and easy integration for EMUs.

Locomotives

BORDLINE® CC1500 for Locomotives

High-power, service-friendly converter designed for demanding locomotive applications.

High-Speed Trains

BORDLINE® CC1500 for High-Speed Trains

Lightweight, high-efficiency traction converter ensuring reliable performance and maximum energy savings at top speeds.

Special Vehicles

BORDLINE® CC1500 for Special Vehicles

Flexible solution with standardized modules adapted to unique special vehicle requirements.

Mining Dump Trucks

BORDLINE® CC1500 for Mining Dump Trucks

Heavy-duty, energy-efficient converter system enabling reliable performance in harsh conditions.

Metros

BORDLINE® CC1500 for Metros

Reliable, low-maintenance compact converter ensuring high availability and optimized energy use in metro operations.

RELATED PRODUCTS

BORDLINE® CC750

BORDLINE® CC750 converts line power into propulsion power for the traction motors and auxiliary power.

BORDLINE® CC400

The BORDLINE® CC400 Compact Converter converts overhead catenary supply into propulsion power for the traction motors and auxiliary power.

BORDLINE® CC200

BORDLINE® CC200 is a versatile low power converter for traction, ESS and auxiliary systems.