BORDLINE® CC200

BORDLINE® CC200 is a versatile low power converter for traction, ESS and auxiliary systems.

HIGH POWER DENSITY TRACTION CONVERTER

The BORDLINE® CC200 is a very compact, water-cooled power converter built on ABB’s most advanced IGBT technology. Its rugged and reliable design draws on decades of experience in heavy-duty traction applications. With sophisticated power circuits and state-of-the-art control algorithms, it ensures highly energy-efficient operation by minimizing conversion losses. The CC200 is a versatile low-power converter, ideally suited for traction, energy storage systems, and auxiliary applications.

FIELD PROVEN TRACTION CONVERTERS

Developed for various demanding transportation applications, including eBus applications.

Compact design

Lightweight, roof-mounted unit that saves space and simplifies vehicle integration.

Reliable performance

Rugged converter built on ABB's proven technology for demanding daily bus operations

Energy efficiency

Advanced power electronics and control algorithms ensure maximum range with minimal losses.

Versatile functionality

Supports traction, energy storage systems (ESS), and auxiliary loads in one converter.

Low lifecycle costs

Modular, maintainable design reduces downtime and ensures long-term cost efficiency.

BORDLINE® WEBVIEW

All compact converters are delivered with BORDLINE® WebView, a diagnostic tool that visualizes signals, various parameters and the state of the traction system. It consists of an advanced self-diagnosis function, which provides advice and instructions for service and repair.

SUITABLE APPLICATIONS

eBus & Trolleybus

BORDLINE® CC200 for eBus and trolleybuses

Provides efficient and reliable power conversion for electric buses, enabling sustainable urban transportation with optimized energy use.

Special Vehicles

BORDLINE® CC200 for Special Vehicles

Delivers robust and flexible power conversion for special vehicle applications, ensuring reliability in challenging environments.

RELATED PRODUCTS

BORDLINE® CC1500

BORDLINE® CC1500 converts line power into propulsion power for the traction motors and auxiliary power.

BORDLINE® CC750

BORDLINE® CC750 converts line power into propulsion power for the traction motors and auxiliary power.

BORDLINE® CC400

The BORDLINE® CC400 Compact Converter converts overhead catenary supply into propulsion power for the traction motors and auxiliary power.