DCT880-W SCR POWER CONTROLLER MODULES

Engineered for cabinet integration, these DCT880 modular power controllers deliver space-efficient flexibility, optimized load balancing, and effortless maintenance – tailored to meet evolving industrial demands.

BUILT FOR THE DEMANDS OF TOMORROW

The DCT880-W SCR power controller modules are designed for easy and cost-effective cabinet installation, making them an ideal choice for system integrators and OEMs.
They deliver accurate and efficient power management for a wide range of industrial heating applications, covering resistive, inductive, and infrared heaters - in processes such as annealing, drying, melting, and heating across the glass, plastics, and metals industries. With advanced Power Optimizer functionality, flexible load configurations, and seamless integration into automation networks, the DCT880 ensures reliable operation, consistent process quality, and optimized energy utilization.

TECHNICAL DATA

Up to 4,200 A AC

<p>wide output current range</p>

Up to 800 V AC

<p>wide voltage range</p>

Up to 8

<p>different load configurations possible</p>

Up to 55 °C

<p>operating temperature</p>

Up to 3

<p>independent phase load control</p>

Up to 9

<p>different control modes available</p>

KEY BENEFITS

<p>The DCT880 power controllers present a highly effective optimization solution that reduces process energy costs, leading to superior product quality in your heating applications. By choosing the DCT880 power controller, you equip your systems with a reliable, efficient, and customizable solution that not only optimizes energy consumption but also enhances overall performance, setting the stage for a future of excellence in your industrial heating processes.</p>

Energy conversion

<p>Effortlessly transform electric energy from conventional and renewable sources into industrial heating power</p>

Flexible control

<p>The variety of control methods ensures that even the most demanding applications can be controlled dynamically and accurately</p>

Load optimization

<p>Reduces peak loads using optimized load balancing in parallel operation of multiple devices</p>

Industry 4.0 integration

<p>Seamlessly integrate with Industry 4.0 through various interfaces, communication protocols, and a user-friendly control panel for enhanced energy efficiency in&nbsp;</p> <p>smart manufacturing</p>

User-friendly interface

<p>Easily integrated into ABB Service and logistic concepts for a streamlined user experience</p>

Proven reliability

<p>Proven reliability ensured by time-tested technology, high-quality components, and highly qualified engineering</p>

Advanced control

<p>Independent measurement for each leg and customizable control options</p>

Partnership commitment

<p>Benefit from global presence for customer support ensuring spare parts, service, consultancy and training worldwide</p>

Tailored solutions

<p>Offers not only modules but also complete cabinet solutions tailored to the specific needs of customers</p>

Adaptive programing

<p>Allows users to add logical functions and conditions for tailored control without extensive programming expertise</p>

Advanced connectivity

<p>Communication with all major automation networks simplifies the integration of the DCT880 in plants and machines</p>

SOFTWARE AND TOOLS

<p>DCT880 power controllers are supported by a comprehensive set of software and digital tools designed to simplify and enhance their use.<br> These tools provide an intuitive and user-friendly approach to selection, commissioning, operation, and maintenance - especially in applications where standard, straightforward routines cannot be applied. As a result, users can work more efficiently and confidently throughout the entire lifecycle of ABB power controllers.</p>

Software tools

Software to Design & Validate:

Software to Build & Operate:

Connectivity

DCT880 SCR power controllers are compatible with a wide range of communication protocols. The unit comes with a Modbus RTU fieldbus interface as standard. The DCT880 supports two communication connections simultaneously (same or different). Thus, it has the possibility for redundant communication. As well as up to three I/O extension modules (same or different).

User interface options

DCT880 power controllers offer flexible control panel options, including standard and Bluetooth-enabled variants, for fast setup, intuitive operation, and easy diagnostics.
Panels can be mounted on the unit or cabinet door and support wired or wireless connectivity to ABB tools and digital services for efficient commissioning, monitoring, and maintenance.