Achieve faultless item and order fulfillment with the Robotic Item Picker - an AI and vision-based solution that can accurately detect and picks items from any unstructured environment. Our pre-configured solution provides an immediate boost of productivity to your warehouse and fulfillment operations across multiple sectors including e-commerce, logistics, and healthcare.
Featuring a robot, suction grippers, and a proprietary machine vision sensor, the Item Picker fully automates complex tasks for a wide range of items including cuboids, cylinders, pouches, boxes, poly-bags, and blister packs, which otherwise require the dexterity and flexibility of humans.
KEY BENEFITS
Superior performance
Industrial-grade solution offers >99.5 % picking accuracy, reducing errors and improving delivery timesHigh Speed
Achieves 1,400 picks per hour at peak rates, enabling businesses to handle more orders with-out investing in headcount or timeIncreased Autonomy
Works continuously without any human supervision, potentially reducing cost-per-pick and helping get more orders out, quicklyVersatility
Picks through a broad range of items and can be modified with different grippers, robots and software to suit customers’ needs.TECHNICAL DATA
Efficiency 99.5
%KEY FEATURES
- Proprietary ABB vision software can adapt to changing item dimensions without prior knowledge
- Pre-configured and tested system integrates easily into any storage and retrieval solutions
- Ability to work both online and offline (permanent internet connectivity not needed)
- Enabled with automated stirring and empty bin detection
- Multiple equipment options available to suit your needs
RELATED OFFERING
IRB 1200
A compact, flexible, fast and functional small industrial robot
IRB 1300
Class-leading powerful performance in a compact package
IRB 2600
The IRB 2600 is a compact, high-payload mid-range robot optimized for arc welding, material handling, and machine tending, with versatile mounting options.
Robotic Depalletizer
ABB's Robotic Depalletizing solution uses proprietary vision and software to quickly and accurately handle complex depalletizing tasks across diverse industries.
OmniVance™ FlexBuffer™
The FlexBuffer™ is a modular cell, that offers additional functionality to the traditional automated storage and retrieval systems
Robotic Fashion Inductor
ABB’s AI-powered Fashion Inductor automates apparel sorting to boost scalable throughput in fashion logistics.
Robotic Parcel Inductor
Part of ABB’s comprehensive Robotic Item Picking Family, the AI-powered Parcel Inductor closes the automation loop for small parcel singulation in courier, express and parcel (CEP) companies by automating sorter feeding to deliver the next level of productivity in a rapidly growing market.
ABB’s vision systems are advanced hardware and software solutions that enable robots to see, enhancing guidance, inspection, and efficiency across diverse manufacturing applications.