ADAPTAFLEX® FLEXIBLE CONDUIT SYSTEMS FOR INDUSTRIAL APPLICATIONS

Adaptaflex flexible conduit systems deliver dependable cable protection for critical power and data applications in technically demanding environments, from commercial construction to rail infrastructure and marine installations.

FLEXIBLE CABLE PROTECTION BUILT FOR CRITICAL ENVIRONMENTS

ABB offers Adaptaflex flexible conduit systems, a comprehensive range of metallic and non-metallic cable protection solutions with roots going back to 1972. With a choice of over 6,000 products covering liquidtight, liquid resistant, superflexible and non-metallic conduit systems, Adaptaflex is engineered to perform from extreme heat to freezing conditions, withstanding constant vibrations, water ingress and exposure to corrosive chemicals. Available in halogen free, low smoke and low toxicity material options, Adaptaflex delivers cable protection solutions for rail, marine, construction and industrial applications where the safety and integrity of critical power and data cabling cannot be compromised.

KEY FEATURES AND BENEFITS

<p>ABB's Adaptaflex flexible conduit systems are engineered and manufactured at the Coleshill facility in the UK, drawing on more than 50 years of conduit manufacturing expertise. From liquidtight metallic systems to high-performance non-metallic conduits, ABB offers a complete range of cable protection solutions for technically demanding applications in rail, marine, construction and industrial settings.</p>

Protective

<p>Metallic and non-metallic conduit systems provide mechanical strength and abrasion resistance to safeguard critical power and data cabling.</p>

Durable

<p>Designed and tested to withstand constant vibrations, impact and mechanical stress in both static and dynamic applications.</p>

Flexible

<p>Available in nominal conduit sizes from 3mm to 75mm to accommodate a wide range of cable protection requirements across diverse installation scenarios.</p>

Chemical resistant

<p>Conduit and fitting materials are available with corrosion and chemical resistance for use in chemical, oil and gas and food processing environments.</p>

Temperature resistant

<p>Systems perform in static applications from -40°C to +120°C and in moving applications from -5°C to +120°C.</p>

UV resistant

<p>Very high UV resistance across the product range supports outdoor and exposed installation environments.</p>

Versatile

<p>A portfolio spanning liquidtight, liquid resistant, superflexible metallic and non-metallic systems, with accessories and convenience packs for a broad range of applications.</p>

Easy installation

<p>Adaptalok push-twist-pull fittings and cut-and-assemble components enable fast and straightforward on-site installation.</p>

Compliant

<p>Certifications include BSI Kitemark to IEC 61386, CE Low Voltage Directive, ISO 60529 IP69, UL 1696, CSA, LUL 1-085, EN 45545-2, NF and BS 6853.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Commercial and institutional construction, Rail and transit, Marine, Food and beverage, Data centers, Oil and gas, OEM, Chemical, Renewables, Pharmaceuticals, Power generation

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Harsh environments, Liquid and dust exposure, Cleanliness and contamination, Continuous operation demands, Cost reduction, Sustainability, Extreme temperature fluctuations, Vibration exposure, Chemical and UV exposure, Corrosive and marine conditions, Long service life requirements

\

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

\

OUR ELECTRICAL SOLUTIONS AT WORK: CASE STUDIES AND WHITE PAPERS

Project Oostec

Find out more about this project and how Adaptaflex® flexible conduit systems were deployed in the extrusion process for a waste processing OEM.

ADAPTAFLEX: ROBUSTLY ENGINEERED FLEXIBLE CONDUIT FOR CRITICAL APPLICATIONS

Adaptaflex is recognized worldwide for its high-performance flexible conduit systems designed to protect electrical wiring in harsh and demanding conditions. Known for reliability and engineering excellence, Adaptaflex supports installations across transportation, industrial automation, commercial buildings, and OEM equipment.

Learn more
\

OUR STORIES: INDUSTRY NEWS AND INSIGHTS

ABB celebrates industry first 25 years of BSI Kitemark™ distinction

One of the most recognized symbols of quality and safety is the BSI Kitemark™. A quality mark owned and operated by the British Standards Institute (BSI), ABB was the first cable protection manufacturer worldwide to earn BSI Kitemark™ approval for its flexible conduit systems, under the brand names Adaptaflex® in 1996 and Kopex® in 2006.