KOPEX® FLEXIBLE CONDUIT SYSTEMS FOR CRITICAL POWER AND DATA CABLING

Reliable metallic conduit systems engineered to protect critical power and data cabling in construction, transport and industrial environments.

QUALITY AND RELIABILITY, BUILT INTO EVERY METRE

ABB's Kopex flexible conduit systems have been at the forefront of cable protection since 1947, offering metallic conduit solutions designed for transport, construction and industrial environments. Originally founded in Slough, UK, and part of ABB since 2012, Kopex conduit systems combine decades of engineering expertise with global resources to deliver reliable performance wherever cables require protection. From commercial office buildings and infrastructure projects to power generation facilities and marine environments, the Kopex range is trusted on some of the most demanding installations in the industry.

KEY FEATURES AND BENEFITS

<p>ABB's Kopex flexible conduit systems draw on more than 75 years of manufacturing expertise, delivering metallic cable protection solutions for demanding construction, transport and industrial applications. Manufactured in the UK, ABB offers a comprehensive range of conduit sizes and configurations to suit virtually any installation requirement.</p>

Durable

<p>Galvanised and stainless steel construction delivers high compression and crush strength to withstand demanding environments.</p>

Reliable

<p>Proven design with more than 75 years in service provides consistent performance across a wide range of critical applications.</p>

Protection

<p>Liquid tight metallic conduit systems achieve ingress protection up to IP67, safeguarding cables from water and dust intrusion.</p>

Temperature-resistant

<p>Wide static and dynamic temperature operating ranges spanning -50°C to +135°C support performance in extreme thermal conditions.</p>

Corrosion-resistant

<p>Stainless steel conduit options provide robust resistance to corrosion in marine and chemically aggressive environments.</p>

Chemical-resistant

<p>Oil and chemical resistant coatings help shield cabling systems in industrial and process environments.</p>

Fire mitigation

<p>Enhanced fire performance rated systems with low fire hazard, zero halogen and flame retardant construction help minimize fire risk.</p>

Flexible

<p>High flexibility and fatigue life allow routing through complex installation paths and vibration-prone environments.</p>

Easy installation

<p>A broad range of fittings including straight, 90° elbow and swivel configurations simplifies system assembly and reduces installation time.</p>

Compliant

<p>Certifications include BSI Kitemark, CE, ISO 9001:2015, BS EN IEC 61386-1:2008 and Low Voltage Directive 2014/35/EU.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Commercial and institution construction, Rail and transit, Industrial, Infrastructure, Marine, Oil and gas, Chemical processing, OEM

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Harsh environments, Moisture resistance, Extreme temperature fluctuations, Corrosive and marine conditions, Fire and explosion hazards, Chemical and UV exposure, Continuous operation demands, Vibration exposure

\

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

KOPEX & KOPEX-EX: FLEXIBLE CABLE PROTECTION FROM STANDARD TO EXPLOSIVE ENVIRONMENTS

Kopex and Kopex-EX deliver comprehensive flexible conduit systems and explosion-proof fittings for electrical installations worldwide. From general-purpose applications to the most hazardous explosive atmospheres, these brands provide reliable cable protection. Trusted since 1947 across oil and gas, chemical, rail, construction, and industrial sectors.

Learn more
\

OUR STORIES: INDUSTRY NEWS AND INSIGHTS

ABB celebrates industry first 25 years of BSI Kitemark™ distinction

One of the most recognized symbols of quality and safety is the BSI Kitemark™. A quality mark owned and operated by the British Standards Institute (BSI), ABB was the first cable protection manufacturer worldwide to earn BSI Kitemark™ approval for its flexible conduit systems, under the brand names Adaptaflex® in 1996 and Kopex® in 2006.