ENSURING SAFE AND ENERGY EFFICIENT LIFTING IN DEMANDING ENVIRONMENTS

Cranes constantly shift between lifting and lowering loads, creating high energy demands and requiring precise, reliable motion control. ABB offers ACS880 and ACS380 drives as our dedicated drives for crane applications.

 

Our ACS880 drives are equipped with a built-in crane control program and an extensive range of integrated safety functions for demanding industrial crane systems. ACS380 drives are an ideal choice for standalone cranes and compact lifting applications.

 

During braking and load lowering, ABB drives recover energy and share it over a common DC bus to power other functions or feed it back into the electrical grid, helping improve energy efficiency while maintaining smooth crane operation.

 

To complement ABB drives, we offer a comprehensive range of ABB IEC low voltage motors that deliver the performance, durability, and efficiency essential for crane and hoist applications. Our HDP (High Dynamic Performance) motors deliver high power density in a compact, robust design, making them ideal for harsh operating environments.

SECURE AND COMPLIANT TOWER CRANE CONTROL

The ACS880 drives include a built-in tower crane control that can be specifically matched to any crane design. They provide precise control across a wide range of crane types and for all movements, hoisting, trolleying, slewing and luffing. AC500 and AC500-S safety enable advanced tower crane automation from basic, to standard to the most advanced crane types.

EXPLORE CRANE AND HOIST TYPES

EOT cranes are indoor lifting machines with horizontal movement along overhead runways. Our ACS380 and ACS880 drives support the optional +N5050 Anti-sway Crane Control firmware, enabling automatic load sway reduction and improved handling precision.

 

With support for Safe Torque Off, regenerative braking, and compatibility with a wide range of motor types, ABB solutions help reduce downtime, improve energy efficiency, and extend equipment life.

 

Whether you’re lifting heavy components or operating in tight spaces, ABB delivers reliable, intelligent crane control that keeps your operations moving.

 

ACS880 drives for cranes

Harbor cranes are lifting machines situated at ports, equipped with extensive reach and load capacity. Their movements include hoist, trolleym gantry, slew, and luffing.

 

ABB harbor crane automation platform is designed to keep port operations efficient, safe, and reliable. From container handling to bulk material unloading, our technology supports a wide range of crane types, including ship-to-shore, rubber-tyred gantry, rail-mounted gantry, and grab ship unloaders.

 

At the heart of these systems are ABB IEC low voltage motors, which deliver the performance, durability, and energy efficiency required for demanding port environments. Combined with advanced control systems, automation features, and built-in safety functions, ABB helps maximize crane productivity while reducing operating costs. Our global support network ensures long-term performance through maintenance, spare parts, and modernization services.

 

Whether you're moving containers or heavy bulk materials, ABB helps you keep cargo flowing and downtime to a minimum.

Construction cranes' movements include hoist, trolley, slew, and luffing. ABB offers reliable motors, drives and PLCs for construction cranes that help improve safety, efficiency, and performance on site. Whether you're operating tower cranes, construction elevators, or lifting platforms, ABB provides precise control with drive systems built to perform in demanding environments.

 

With advanced safety and security features and remote automation capabilities, our systems support safer crane operations and reduce the need for on-site intervention. Energy-saving functions such as regenerative braking help lower operating costs and support more sustainable construction practices.

 

Backed by a global service network, ABB helps you get the most out of your cranes, from setup to long-term operation.

 

ACS880 drives for cranes

Warehouse crane's movements are hoist, fork, travel, and turn table. ABB delivers drives, motors and PLCs for warehouse cranes, designed to boost efficiency, safety, and performance in automated material handling.

 

From drives for stacker cranes to precision drive systems like the ACS880 and ACS380, our technology ensures smooth, stable, and energy-efficient operation. With built-in safety functions and global support services, ABB helps you move more with confidence, safely and sustainably.

Deck cranes' movements include hoist, slew, and luffing. Our motors and drives for deck cranes are engineered for the tough demands of marine environments, supporting safe and efficient lifting on ships and offshore platforms. Our systems handle cargo transfer with precision control and robust design.

 

ABB IEC low voltage open deck motors are a key part of this system. These motors are installed directly on the ship’s deck, where they face extremely wet, icy, and corrosive environments. Their durable construction, metal fans designed to withstand icy conditions, and zinc primer coating for enhanced corrosion resistance make them ideal for reliable operation at sea.

ABB's electric drivetrains for mobile cranes and hoists offer energy-efficient, low-emission lifting solutions with enhanced reliability, reduced maintenance, and improved safety, ideal for sustainable marine, construction and material handling operations. These products are also the right choice when size and weights are limiting factors.

 

Our HES880 Mobile Inverters, AMXE Motors and MAX Traction Battery Series are designed to operate in high shock and vibrations applications, whilst lowering maintenance intervention due to fewer moving parts and less fluid handling.

 

Electric drivetrains modular design allows easier integration into various crane configurations, improving safety, uptime, and overall operational performance.

KEY BENEFITS

Simplify setup with dedicated crane programs

<p>ABB’s variable speed drives come with pre-engineered, site-tested crane functions for smooth, precise control of all crane movements. This built-in intelligence shortens setup time and ensures safe, steady operation under all conditions.</p>

Versatile solutions for every industry

<p>We offer a comprehensive range of drives and PLCs for crane and hoist solutions, designed to meet diverse industry needs and keeping your operations running smoothly.</p>

Precision lifting for maximum efficiency

<p>Our motors, drives and PLCs deliver precise, controlled movements for smoother, safer material handling - ensuring consistent performance and flawless control, whether lifting heavy loads or performing delicate operations.</p>

Smart control for smarter operations

<p>Our drives combine efficiency and ease of use with intelligent control systems that deliver real-time data, enabling informed decisions and optimized lifting processes for streamlined operations.</p>

Global support that keeps you moving

<p>Wherever your operations are located, our global service network ensures expert support is always within reach, keeping your cranes and hoists running smoothly and efficiently to minimize downtime and maximize productivity.</p>

Durability that withstands tough environments

<p>Built to withstand harsh industrial conditions, our drives and PLCs for cranes and hoists deliver peak performance and unmatched durability to keep your production lines moving without disruption.</p>

Built-in safety you can rely on

<p>Safety comes first with advanced features and real-time monitoring, ensuring your team and assets stay protected and maintaining efficient, high-performance crane operations.</p>

Regenerative braking

<p>A key capability of ABB drives is regenerative braking, which captures energy generated during load lowering and braking, redistributing it through a common DC-bus to power other crane functions. This increases energy efficiency, reduces waste, and can even return excess energy to the grid.</p>

\

RELATED CONTENT

Positioning loads with Pesmel’s tall and heavy stacker cranes securely, using ABB’s anti-pendulum drive

Operations in pulp and paper and metal industries can require moving efficiently hundreds of multi-ton paperboard or metal rolls daily in massive high-bay warehouses. To do so, it requires a fully automated logistics solution, built by the Finnish company Pesmel.

Drives do the heavy lifting for autonomous cranes

Mikael Holmberg, Segment Sales Manager, Cranes and Winches, in ABB Drive Products, explains how drives that combine sensorless anti-sway and position control are the key to effective crane automation.

EN14439 compliant tower cranes

The European standard EN 14439 specifies safety requirements for tower cranes and redefines safety expectations across the industry.

RELATED VIDEOS

\

OUR OFFERING

Motors & Generators

High-efficiency motors and generators that deliver energy savings, reliability, and productivity in demanding applications.

Drives

World-class drives, systems, and packages that improve energy efficiency, reliability, productivity, safety, and performance.

Services

Comprehensive services for motors, generators and drives. Improve performance, extend lifetime and reduce costs with expert support worldwide.

PLC Automation

Proven PLC technology that enhances productivity, reliability, safety, and connectivity across industries and infrastructure.

Traction

High-performance electric drivetrain solutions for rail, industrial vehicles, transport and beyond.