ADVANCED DRIVES AND PLCS AT CHILLVENTA, NUREMBERG
Join us at Chillventa and discover how ABB drives and PLCs power the next generation of refrigeration, air conditioning, data centers and heat pump systems.
With world-leading drive and automation solutions, engineered to maximize efficiency and reliability, ABB helps design and control HVACR systems for optimal performance and sustainability.
From compressor to control cabinet, our people and solutions are here to get your next project running sooner.
Explore our latest innovations on the stand, including the ultra-low harmonic ULH demo, the R9e series drive variant, IP66-rated drives for demanding environments, high-speed drive solutions, and our PLC offering for intelligent system control.
IP66 / TYPE 4X PROTECTION FOR VARIABLE SPEED DRIVES
Harsh industrial environments can expose electrical equipment to dust, water, temperature fluctuations, and frequent cleaning. In these conditions, the enclosure is essential for protecting internal components and ensuring reliable operation.
IP ratings indicate how well an enclosure protects against dust and water ingress.
For IP66, the first digit (6 – solids) means the enclosure is completely dust-tight, while the second digit (6 – liquids) indicates protection against powerful water jets. To meet this rating, the enclosure must withstand 100 liters of water per minute at 100 kPa from a distance of 3 meters for at least 3 minutes without harmful ingress.
Choosing the right enclosure rating helps ensure equipment is suited to its environment. Higher levels of ingress protection improve reliability and allow equipment to be installed closer to the application, even in areas exposed to dust, moisture, or washdown conditions.
OPTIMIZED PERFORMANCE FOR HIGH-SPEED COMPRESSORS
<p>Enhance the efficiency of your high-speed application while minimizing the need for output current derating. Save installation space and reduce cabinet size with built-in components such as an input choke, enabling easy integration. As a high-speed drive supplier, ABB provides support from planning and design to end-of-use with an all-compatible drive portfolio.</p>
ABB R9E DRIVE EXPLAINED: COMPACT HIGH-POWER SOLUTION FOR COMPRESSORS & COOLING
Go inside the engineering of the ABB R9e drive and discover how it delivers high power in a compact footprint for refrigeration and cooling applications. In this video, you’ll learn how features such as flexible mounting, a modular wiring section and fast commissioning translate into real-world benefits – saving space, reducing installation time, and improving reliability in compressor systems.