INCREASE PRODUCTIVITY WITH AC500-S

To increase productivity in various applications like ports, mines and airports, the certified AC500-S is the PLC of choice where uncompromised flexibility, comprehensive integration and seamless communication are a must.

 

One common engineering tool

Ease of programming is possible with one common engineering and diagnostic system for safety and standard CPUs. The AC500-S safety PLC is also available in a version for extreme con­ditions.

MATERIAL HANDLING

AC500-S safety PLC - Automation trends in material handling applications

AC500-S safety PLC - minimize downtime by keeping the application in control

Smart safety for material handling with unique safety features

AC500 PLCs improve productivity for fully automated and autonomous machines

AC500-S SAFETY PLC RANGE

AC500-S combines standard automation with certified functional safety, making it ideal for applications requiring SIL 3 / PL e compliance. It scales easily from basic safety requirements to complex safety architectures over PROFINET/PROFIsafe, offering flexibility and performance in a single, integrated platform.