BUILD, SIMULATE AND LAUNCH ROBOTIC SOLUTIONS – FASTER
RobotStudio® Suite is the industry-leading offline programming and simulation platform for robotic applications. Powered by ABB’s virtual controller, it delivers true-to-life simulations, so every movement on screen mirrors real-world performance—helping you cut commissioning time by up to 90%.
Design, test, and deploy with confidence using advanced path planning, collision-free simulations, and cloud-enabled collaboration. Optimize workflows, reduce cycle times by up to 50%, and bring systems online faster—without disrupting production.
Built-in AI Assistant
RobotStudio’s integrated AI Assistant guides both beginners and experts with real-time help, step-by-step instructions, and intelligent insights. From RAPID programming to advanced automation tasks, you’ll learn faster, troubleshoot quicker, and stay productive at every stage. Learn more about the AI Assistant.
CAPABILITIES
Validate robot behavior using ABB’s Virtual Controller so what you test digitally performs the same in reality.
Develop and refine robot programs offline in a full 3D environment— no disruption to live operations.
Use Automatic Path Planning to quickly generate efficient, collisionfree robot paths.
Analyze robot motion, signals, and energy usage to identify and improve inefficiencies.
Convert engineering designs into executable robot programs with less manual effort.
Validate layouts and detect risks early using swept volume analysis.
Simulate cables and dress packs to prevent wear, strain, and unexpected issues in operation.
Use the AR Viewer App / Scan-to-Path to capture real setups and create robot paths directly from them.
Get guided support for RAPID programming and advanced automation tasks.
Work on robot systems together using cloud-enabled workflows.
FLEXIBLE LICENSING TO FIT YOUR NEEDS