SOLUTION OVERVIEW

Detect discrepancies at a glance, make faster decisions and take action sooner with this compact, powerful collection of HMI panels.

The Panel 800 family brings clarity, control and certainty to your automated processes. It pairs slim, space-saving dimensions with flexible integration for real-time control with the least impact on productivity. A high-resolution TFT-LCD display delivers sharp and detailed images from all angles for a full and accurate picture of your operation. ABB’s Panel Builder ensures it’s packed with all essential functions for process and equipment control, presenting the data in graphical form for unprecedented visibility and insight.

These panels are constructed in strong, yet lightweight diecast, powder-coated aluminum housing to thrive in the most demanding environments. The IP65/IP66 front casing thrives in wet and dusty conditions, with an operating temperature range of -30 C to 70C and a maximum 95% humidity for consistent, complete coverage and control.

Panel 800 includes standard, marine-certified and rugged operator panels, providing multiple interfacing options, fast operation and brilliant displays. Our panels have been grouped based on display sizes and performance levels so you can find the optimal HMI solution for your application. Standard, Black and Rugged panels are part of the Panel 800 version 6.2 range of HMI solutions.

  • Standard panels comprises of touchscreen panels PP875, PP881, PP883, PP886 and PP895
  • Black panels "Black" marine certified panels include PP875H, PP875M and PP886M 
  • Rugged panels "Rugged" marine certified panels include PP886R, PP887H, PP887H-CFC and PP887S
  • Panel 800 Runtime is software that enables HMI applications to run on a standard Windows PC with the same functionality and performance as on a Panel 800 device

BENEFITS

<p>Real-time visibility and response from versatile HMI panels packed with customisable features to fit seamlessly with your system.</p> <p>&nbsp;</p>

High-res graphical display

<p>Detailed images from every angle and real-time graphical data for at-a-glance tracking and response.</p>

Robust design

<p>Slim and space-saving, yet handles wet and dusty conditions and temperatures from -30 to 70°C.</p>

Unparalleled integration

<p>Wide range of communication options, including USB, serial and Ethernet, for safe, swift, loading of HMI projects.</p>

\

RELATED OFFERING

Panel builder 800 software​

Create, configure and deploy intuitive HMI applications for the entire Panel 800 family. With Panel Builder 800 and Panel 800 Runtime, you can engineer once and deploy to operator panels or standard Windows PCs using the same application.​

\

RELATED PRODUCTS

Compact Control & I/O Solutions

Discover the controller, communication and I/O hardware used with Compact Control Builder.​

Compact Engineering ​

Engineer and maintain automation systems with Compact Control Builder.​

Compact operator interfaces

Improve visibility and speed up decision-making with Compact HMI. This scalable industrial HMI SCADA platform is built on System 800xA technology.​

Compact Hardware Selector​

Select and compare products with our hardware selection tool.​

Compact Product Suite​

Discover the full range of products that make up the Compact Product Suite

\

SERVICES

Compact Product Suite​

Services for DCS components from ABB Compact Product Suite​

My Control System

Manage all your control products and systems in one location.

Service agreements

Get the perfect service agreement for your system.

Training

Become an expert in Compact Product Suite with our training courses in engineering, operation or maintenance.

Spares and consumables

Guarantee functionality of your installation by using ABB authorized new parts, refurbished and exchange spare parts, as well as repair and inventory services.

Repairs 

Keep your DCS running at the level you expect with our repair and troubleshooting support services.

Engineering and consulting

Identify opportunities and solutions to improve your system with our consultancy or engineering assistance.

Advanced services

Uncover issues that limit current system performance with our additional reports and services.